??
Download CAD models
CAD model selection
Selectable products: 1
BKS-S 33M-00
HELP_VARIABLE
Company
Balluff
Description
Connector
Bill of material
BKS-S 33M-00
VERF
Availability
Available
BC
Order code
BCC00UP
TC
Product identifier
BKS-S 33M-00
PX
Product view
51294_01
TECH
Tech. Details
Tech. Detail
BAU
for Series
AUS
Version
W
Weight
0.074 Kg
TRAFFIC
Customs number
85366990
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Connection = M16x0.75-Female, angled, 8-pin, Number of connectable contacts = 8, Connection cross-section = 0.14...0.75 mm², Type of wire mounting = Solder connections, Cable diameter D = 6...8 mm, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 5.0 A, IP rating = IP67, Ambient temperature = -30...95 °C, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.